Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Faserverbund-Gleitlager
GAR FIL US
GAR-FIL Bushes inch - Bushes inch
GGB
Faserverbund-Gleitlager
GAR FIL US
GAR-FIL Bushes inch - Bushes inch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GF96100-008
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
Lenght
B
Nominal size
DIXDO
Bearing ID
DI
Bearing OD
DO
Shaft Diameter
DJ
Housing Diameter
DH
Runing Clearance
CD
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
GF5660-008
1/2
3 1/2 x 3 3/4
3.5065/3.5105
3.7555/3.7535
3.5000/3.4990
3.7500/3.7520
0.0010/0.0100
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF6064-008
1/2
3 3/4 x 4
3.7565/3.7605
4.0055/4.0035
3.7500/3.7490
4.0000/4.0020
0.0010/0.0100
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF6468-008
1/2
4 x 4 1/4
4.0090/4.0140
4.2570/4.2540
4.0000/3.9990
4.2500/4.2520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF6872-008
1/2
4 1/4 x 4 1/2
4.2590/4.2640
4.5070/4.5040
4.2500/4.2490
4.5000/4.5020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF7276-008
1/2
4 1/2 x 4 3/4
4.5090/4.5140
4.7570/4.7540
4.5000/4.4990
4.7500/4.7520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF7680-008
1/2
4 3/4 x 5
4.7590/4.7640
5.0070/5.0040
4.7500/4.7490
5.0000/5.0020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF8084-008
1/2
5 x 5 1/4
5.0090/5.0140
5.2570/5.2540
5.0000/4.9990
5.2500/5.52520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF8488-008
1/2
5 1/4 x 5 1/2
5.2590/5.2640
5.5070/5.5040
5.2500/5.2490
5.500/5.5020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF8892-008
1/2
5 1/2 x 5 3/4
5.5090/5.5140
5.7570/5.7540
5.5000/5.4990
5.7500/5.7520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF9296-008
1/2
5 3/4 x 6
5.7590/5.7640
6.0070/6.0040
5.7500/5.7490
6.0000/6.0020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF96100-008
1/2
6 x 6 1/4
6.0120/6.0180
6.2590/6.2550
6.0000/5.9985
6.2500/6.2520
0.0030/0.0165
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF0816-008
1/2
1/2 x 1
0.5040/0.5070
1.0035/1.0015
0.5000/0.4995
1.0000/1.0005
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF1016-008
1/2
5/8 x 1 1/8
0.6290/0.6320
1.1285/1.1265
0.6250/0.6245
1.1250/1.1255
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF1220-008
1/2
3/4 x 1 1/4
0.7540/0.7570
1.2535/1.2515
0.7500/0.7495
1.2500/1.2505
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF1422-008
1/2
7/8 x 1 3/8
0.8790/0.8820
1.3785/1.3765
0.8750/0.8745
1.3750/1.3755
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF1624-008
1/2
1 x 1 1/2
1.0040/1.0070
1.5035/1.5015
1.0000/0.9995
1.5000/1.5005
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF1826-008
1/2
1 1/8 x 1 5/8
1.1290/1.1320
1.6285/1.6265
1.1250/1.1245
1.6250/1.6255
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF2028-008
1/2
1 1/4 x 1 3/4
1.2540/1.2570
1.7535/1.7515
1.2500/1.2495
1.7500/1.7505
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
GF2230-008
1/2
1 3/8 x 1 7/8
1.3790/1.3820
1.8785/1.8765
1.3750/1.3745
1.8750/1.8755
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL US
Yes
Yes
Yes
Yes
Vis komprimeret visning (62 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
GGB
- GAR-FIL Bushes inch
Order number
GF96100-008
Shorttext
Bushes inch
Sidste ændring
13.03.2024 12:53:47
Enhed
Nøgleord
Bushes
Composite
Fiber Reinforced
bearings
inch
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties